2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet Nut ESM-R 10865060450

표 확장
EN
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Thread
G [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
max. Shaft length (l)
SL2 [mm]
1
2
3
4
5
6
7
10865040400
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
2
Stainless Steel A2
[1.4567]
Open
Countersunk Head
6.0
6.100
M4
2.0
4.0
12.0
8.000
10865050450
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
1.5
Stainless Steel A2
[1.4567]
Open
Countersunk Head
7.0
7.100
M5
1.5
4.5
13.0
8.500
10865060450
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
1.5
Stainless Steel A2
[1.4567]
Open
Countersunk Head
9.0
9.100
M6
1.5
4.5
16.0
10.000
10865060650
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
4.5
Stainless Steel A2
[1.4567]
Open
Countersunk Head
9.0
9.100
M6
4.5
6.5
18.0
10.000
10865080450
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
1.5
Stainless Steel A2
[1.4567]
Open
Countersunk Head
11.0
11.100
M8
1.5
4.5
18.0
12.000
10865080650
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
4
Stainless Steel A2
[1.4567]
Open
Countersunk Head
11.0
11.100
M8
4.0
6.5
21.0
12.000
10865100450
HONSEL-Blindnietmutter ESM-R Edelstahl Senkkopf gerändelt
2
Stainless Steel A2
[1.4567]
Open
Countersunk Head
13.0
13.100
M10
2.0
4.5
21.0
14.500
압축된 표현 표시(7 구성 가능한 제품)
주문번호10865060450
ShorttextBlind Rivet Nut ESM-R
최근 변경10.06.2024 13:37:38
단위

Classifications

CNS

CNSERPBASE Object Properties
REACH 인증서YES
RoHS 인증서YES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-06 블라인드 리벳 너트
공급업체 이름VVG
제조업체 이름VVG

ECLASS 10.1

23-11-08-12 Blind rivet nut
name of supplierVVG
Manufacturer nameVVG

ECLASS 9.1

23-11-08-12 Blind rivet nut
Supplier nameVVG
Manufacturer nameVVG

ETIM 10.0

EC002340 Blind rivet nut